SLAZ188T October   2012  – May 2021 MSP430F2618

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PM64
      3.      PN80
      4.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  CPU8
    6. 6.6  CPU16
    7. 6.7  CPU19
    8. 6.8  DAC4
    9. 6.9  DMA3
    10. 6.10 DMA4
    11. 6.11 DMA13
    12. 6.12 FLASH19
    13. 6.13 FLASH24
    14. 6.14 FLASH25
    15. 6.15 FLASH27
    16. 6.16 FLASH36
    17. 6.17 JTAG23
    18. 6.18 PORT10
    19. 6.19 PORT12
    20. 6.20 TA12
    21. 6.21 TA16
    22. 6.22 TA21
    23. 6.23 TAB22
    24. 6.24 TB2
    25. 6.25 TB16
    26. 6.26 TB24
    27. 6.27 USCI20
    28. 6.28 USCI21
    29. 6.29 USCI22
    30. 6.30 USCI23
    31. 6.31 USCI24
    32. 6.32 USCI25
    33. 6.33 USCI26
    34. 6.34 USCI27
    35. 6.35 USCI30
    36. 6.36 USCI34
    37. 6.37 USCI35
    38. 6.38 USCI40
    39. 6.39 XOSC5
    40. 6.40 XOSC8
  7. 7Revision History

TAB22

TAB Module

Category

Functional

Function

Timer_A/Timer_B register modification after Watchdog Timer PUC

Description

Unwanted modification of the Timer_A/Timer_B registers TACTL/TBCTL and TAIV/TBIV can occur when a PUC is generated by the Watchdog Timer(WDT) in Watchdog mode and any Timer_A/Timer_B counter register TACCRx/TBCCRx is incremented/decremented (Timer_A/Timer_B does not need to be running).

Workaround

Initialize TACTL/TBCTL register after the reset occurs using a MOV instruction (BIS/BIC may not fully initialize the register). TAIV/TBIV is automatically cleared following this initialization.

Example code:

   MOV.W #VAL, &TACTL
or
   MOV.W #VAL, &TBCTL

Where, VAL=0, if Timer is not used in application otherwise, user defined per desired function.