SLAZ196I October   2012  – May 2021 MSP430F423

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  EEM20
    3. 6.3  ESP1
    4. 6.4  ESP2
    5. 6.5  ESP3
    6. 6.6  ESP4
    7. 6.7  ESP5
    8. 6.8  FLL3
    9. 6.9  MPY2
    10. 6.10 SD1
    11. 6.11 SD2
    12. 6.12 TA12
    13. 6.13 TA16
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 US15
    17. 6.17 WDG2
  7. 7Revision History

Nomenclature, Package Symbolization, and Revision Identification

The revision of the device can be identified by the revision letter on the Package Markings or by the HW_ID located inside the TLV structure of the device.