SLAZ214H October   2012  – May 2021 MSP430F4481

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC9
    2. 6.2  ADC10
    3. 6.3  ADC13
    4. 6.4  ADC18
    5. 6.5  ADC25
    6. 6.6  CPU4
    7. 6.7  FLL3
    8. 6.8  MPY2
    9. 6.9  PORT3
    10. 6.10 TA12
    11. 6.11 TA16
    12. 6.12 TA21
    13. 6.13 TAB22
    14. 6.14 TB2
    15. 6.15 TB14
    16. 6.16 TB16
    17. 6.17 TB24
    18. 6.18 US13
    19. 6.19 US14
    20. 6.20 US15
    21. 6.21 WDG2
    22. 6.22 XOSC9
  7. 7Revision History

XOSC9

XOSC Module

Category

Functional

Function

XT1 Oscillator may not function as expected in HF mode

Description

XT1 oscillator does not work correctly in high frequency mode at supply voltages below 2.0V with crystal frequency > 4MHz.

Workaround

None. When XT1 oscillator is used in HF mode with crystal frequency > 4MHz ensure a supply voltage > 2.2V.