SLAZ216H October   2012  – May 2021 MSP430F4491

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC9
    2. 6.2  ADC10
    3. 6.3  ADC13
    4. 6.4  ADC18
    5. 6.5  ADC25
    6. 6.6  CPU4
    7. 6.7  FLL3
    8. 6.8  MPY2
    9. 6.9  PORT3
    10. 6.10 TA12
    11. 6.11 TA16
    12. 6.12 TA21
    13. 6.13 TAB22
    14. 6.14 TB2
    15. 6.15 TB14
    16. 6.16 TB16
    17. 6.17 TB24
    18. 6.18 US13
    19. 6.19 US14
    20. 6.20 US15
    21. 6.21 WDG2
    22. 6.22 XOSC9
  7. 7Revision History

US14

USART Module

Category

Functional

Function

Start edge of received characters may be ignored

Description

When using the USART in UART mode with UxBR0 = 0x03 and UxBR1 = 0x00, the start edge of received characters may be ignored due to internal timing conflicts within the UART state machine. This condition does not apply when UxBR0 is > 0x03.

Workaround

None