SLAZ240Q October 2012 – May 2021 MSP430F478
TA Module
Functional
TAIFG Flag is erroneously set after Timer A restarts in Up Mode
In Up Mode, the TAIFG flag should only be set when the timer counts from TACCR0 to zero. However, if the Timer A is stopped at TAR = TACCR0, then cleared (TAR=0) by setting the TACLR bit, and finally restarted in Up Mode, the next rising edge of the TACLK will erroneously set the TAIFG flag.

None.