SLAZ286AC October 2012 – May 2021 MSP430F5436A
Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.
✓ The check mark indicates that the issue is present in the specified revision.
| Errata Number | Rev H | Rev G | Rev F | Rev E | Rev D | Rev C | Rev B |
|---|---|---|---|---|---|---|---|
| CPU21 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU22 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU23 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU26 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU27 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU28 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU29 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU30 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU31 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU32 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU33 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU34 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU35 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU39 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU40 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.
TI MSP430 Compiler Tools (Code Composer Studio IDE)
MSP430 GNU Compiler (MSP430-GCC)
IAR Embedded Workbench