SLAZ309AE October   2012  – May 2021 MSP430F5524

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZXH80
      2.      ZQE80
      3.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  ADC27
    3. 6.3  ADC29
    4. 6.4  ADC42
    5. 6.5  ADC69
    6. 6.6  BSL6
    7. 6.7  BSL7
    8. 6.8  COMP10
    9. 6.9  CPU21
    10. 6.10 CPU22
    11. 6.11 CPU23
    12. 6.12 CPU26
    13. 6.13 CPU27
    14. 6.14 CPU28
    15. 6.15 CPU29
    16. 6.16 CPU30
    17. 6.17 CPU31
    18. 6.18 CPU32
    19. 6.19 CPU33
    20. 6.20 CPU34
    21. 6.21 CPU35
    22. 6.22 CPU37
    23. 6.23 CPU39
    24. 6.24 CPU40
    25. 6.25 CPU47
    26. 6.26 DMA4
    27. 6.27 DMA7
    28. 6.28 DMA8
    29. 6.29 DMA10
    30. 6.30 EEM9
    31. 6.31 EEM11
    32. 6.32 EEM13
    33. 6.33 EEM14
    34. 6.34 EEM15
    35. 6.35 EEM16
    36. 6.36 EEM17
    37. 6.37 EEM19
    38. 6.38 EEM21
    39. 6.39 EEM23
    40. 6.40 FLASH33
    41. 6.41 FLASH34
    42. 6.42 FLASH35
    43. 6.43 FLASH37
    44. 6.44 JTAG20
    45. 6.45 JTAG26
    46. 6.46 JTAG27
    47. 6.47 MPY1
    48. 6.48 PMAP1
    49. 6.49 PMM9
    50. 6.50 PMM10
    51. 6.51 PMM11
    52. 6.52 PMM12
    53. 6.53 PMM14
    54. 6.54 PMM15
    55. 6.55 PMM17
    56. 6.56 PMM18
    57. 6.57 PMM20
    58. 6.58 PORT15
    59. 6.59 PORT16
    60. 6.60 PORT19
    61. 6.61 PORT24
    62. 6.62 RTC3
    63. 6.63 RTC6
    64. 6.64 SYS10
    65. 6.65 SYS12
    66. 6.66 SYS14
    67. 6.67 SYS16
    68. 6.68 SYS18
    69. 6.69 TAB23
    70. 6.70 USB4
    71. 6.71 USB6
    72. 6.72 USB8
    73. 6.73 USB9
    74. 6.74 USB10
    75. 6.75 USB11
    76. 6.76 USB12
    77. 6.77 USB13
    78. 6.78 USCI26
    79. 6.79 USCI30
    80. 6.80 USCI31
    81. 6.81 USCI34
    82. 6.82 USCI35
    83. 6.83 USCI39
    84. 6.84 USCI40
    85. 6.85 WDG4
  7. 7Revision History

SYS14

SYS Module

Category

Functional

Function

Increased current consumption after a PUC

Description

After a PUC, an increased current consumption is seen.


Note: This erratum ONLY applies for MSP430F53xx devices.

Workaround

For silicon RevE only:  
Insert the following memory initialization code at the beginning of the application firmware.

Assembly Initialization Code:
mov.w #0x7F00, &0x0206
mov.w #0x00E0, &0x0226
mov.w #0xC140, &0x0246
mov.w #0x07FF, &0x0266

mov.w #0x9628, &0x0900
mov.w #0x0000, &0x0908
mov.w #0x9600, &0x0900          


C Initialization Code:
unsigned int *Init_Addr1 = ((unsigned int*)INIT_MEMORY_ADDR1);
*Init_Addr1 = 0x7F00;
*(Init_Addr1+0x10) = 0x00E0;
*(Init_Addr1+0x20) = 0xC140;
*(Init_Addr1+0x30) = 0x07FF;

unsigned int *Init_Addr2 = ((unsigned int*)INIT_MEMORY_ADDR2);
*Init_Addr2 = 0x9628;
*(Init_Addr2+4) = 0x0000;
*Init_Addr2 = 0x9600;

Where INIT_MEMORY_ADDR1 and INIT_MEMORY_ADDR2 are defined as:
#define INIT_MEMORY_ADDR1 0x0206
#define INIT_MEMORY_ADDR2 0x0900

For silicon rev F and later:
Insert the following memory initialization code at the beginning of the application firmware.

Assembly Initialization Code:          
mov.w #0x7F00, &0x0206
mov.w #0x00E0, &0x0226
mov.w #0xC140, &0x0246
mov.w #0x07FF, &0x0266

C Initialization Code:
unsigned int *Init_Addr = ((unsigned int*)INIT_MEMORY_ADDR);
*Init_Addr = 0x7F00;
*(Init_Addr+0x10) = 0x00E0;
*(Init_Addr+0x20) = 0xC140;
*(Init_Addr+0x30) = 0x07FF;

Where INIT_MEMORY_ADDR is defined as:
#define INIT_MEMORY_ADDR 0x0206