SLAZ371Q October   2012  – May 2021 MSP430FG478

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PN80
      3.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  CPU19
    3. 6.3  EEM20
    4. 6.4  FLASH19
    5. 6.5  FLASH24
    6. 6.6  FLASH27
    7. 6.7  FLL3
    8. 6.8  FLL6
    9. 6.9  JTAG23
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 SDA6
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA21
    16. 6.16 TAB22
    17. 6.17 TB2
    18. 6.18 TB16
    19. 6.19 TB24
    20. 6.20 USCI20
    21. 6.21 USCI22
    22. 6.22 USCI23
    23. 6.23 USCI24
    24. 6.24 USCI25
    25. 6.25 USCI26
    26. 6.26 USCI28
    27. 6.27 USCI30
    28. 6.28 USCI34
    29. 6.29 USCI35
    30. 6.30 USCI40
    31. 6.31 XOSC5
    32. 6.32 XOSC8
    33. 6.33 XOSC9
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.