SLAZ383AG October   2012  – August 2021 MSP430FR5730

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
    37.     48
    38.     49
    39.     50
    40.     51
    41.     52
    42.     53
    43.     54
  7.   55

USCI36

USCI Module

Category

Functional

Function

UCLKI not usable in I2C master mode

Description

When EUSCIB is configured as I2C Master with the external UCLKI as clock source, the UCLKI signal is not available and cannot be used to source I2C clock.

Workaround

Use LFXTCLK via ACLK or HFXTCLK via SMCLK as clock source (BRCLK) for I2C in master mode with external clock source.