SLAZ413H October   2012  – May 2021 MSP430G2211

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL14
    3. 6.3  CPU4
    4. 6.4  EEM20
    5. 6.5  FLASH16
    6. 6.6  SYS15
    7. 6.7  TA12
    8. 6.8  TA16
    9. 6.9  TA21
    10. 6.10 TAB22
    11. 6.11 USI4
    12. 6.12 USI5
    13. 6.13 XOSC5
    14. 6.14 XOSC8
  7. 7Revision History

TA21

TA Module

Category

Functional

Function

TAIFG Flag is erroneously set after Timer A restarts in Up Mode

Description

In Up Mode, the TAIFG flag should only be set when the timer counts from TACCR0 to zero. However, if the Timer A is stopped at TAR = TACCR0, then cleared (TAR=0) by setting the TACLR bit, and finally restarted in Up Mode, the next rising edge of the TACLK will erroneously set the TAIFG flag.


GUID-20201119-CA0I-TW8V-WQSH-QGCJMNCGDS2Q-low.png

Workaround

None.