SLAZ660S June   2015  – May 2021 MSP430FR2633

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      YQW24
      3.      DA32
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC50
    2. 6.2  ADC63
    3. 6.3  BSL18
    4. 6.4  CPU21
    5. 6.5  CPU22
    6. 6.6  CPU40
    7. 6.7  CPU46
    8. 6.8  CS13
    9. 6.9  EEM23
    10. 6.10 GC4
    11. 6.11 GC5
    12. 6.12 PMM32
    13. 6.13 PORT28
    14. 6.14 RTC15
    15. 6.15 USCI42
    16. 6.16 USCI45
    17. 6.17 USCI47
    18. 6.18 USCI50
  7. 7Revision History

BSL18

BSL Module

Category

Functional

Function

Empty reset vector does not invoke BSL

Description

An empty reset vector (for example, as on an un-programmed device) should invoke the BSL, but it does not on affected devices.

Workaround

Use the dedicated TEST and RST pins to perform hardware BSL invocation, or perform software BSL invocation from the main application. See the MSP430FR4xx and MSP430FR2xx Bootloader (BSL) Users Guide SLAU610 for more information on BSL entry.