SLDU040A November 2022 – August 2024
Table 2-4 shows the typical parameters for LP5891EVM.
| Parameter | Value |
|---|---|
| VCC Device supply voltage | 2.5–5.5 V |
| VLEDR/G/B supply voltage | 2.5–5.5 V |
| ICH Constant output source current | 0.2–20 mA |
The LP5891EVM is designed to work in two different modes:
For simplicity, the test setup for single device and dual devices are illustrated.