SLLA552 March   2021 TMUXHS4212 , TMUXHS4412

 

  1.   Trademarks
  2. 1Schematic Checklist for TMUXHS4212EVM and TMUXHS4412EVM
  3. 2References

Schematic Checklist for TMUXHS4212EVM and TMUXHS4412EVM

Table 1-1 Schematic Checklist(1)(2)
Pin NameTMUXHS4212
Pin Number
TMUXHS4412
Pin Number
Pin DescriptionRecommendation

D0P

(A0P)

3

3Host, device SuperSpeed TX positiveNo AC cap needed if BxP/DxP has AC cap

D0N

(A0N)

4

4Host, device SuperSpeed TX negativeNo AC cap needed if BxN/DxN has AC cap
D1P (A1P)77Host, device SuperSpeed RX positiveBiased by host controller
D1N (A1N)88Host, device SuperSpeed RX negativeBiased by host controller

DA0P

(B0P)
1938Host, device SuperSpeed TX positiveNeed 100-nf AC cap

DA0N

(B0N)
1837Host, device SuperSpeed TX negativeNeed 100-nf AC cap
DA1P (B1P)1734Host, device SuperSpeed RX positiveBiased by host controller
DA1N (B1N)1633Host, device SuperSpeed RX negativeBiased by host controller
DB0P (C0P)

15

36Host, device SuperSpeed TX positiveNeed 100-nf AC cap
DB0N (C0N)1435Host, device SuperSpeed TX negativeNeed 100-nf AC cap
DB1P (C1P)13

32

Host, device SuperSpeed RX positiveBiased by host controller
DB1N (C1N)1231Host, device SuperSpeed RX negativeBiased by host controller
OEn (PD)218Active low MUX enableAdding a Cap 1uf to GND
SEL (PD)

9

17Port select pin, L: A to B H: A to C

D2P

10

Host, device SuperSpeed TX positiveNo AC cap needed if DAxP has AC cap

D2N

11

Host, device SuperSpeed TX negativeNo AC cap needed if DAxP has AC cap
D3P

14

Host, device SuperSpeed RX positiveBiased by host controller
D3N

15

Host, device SuperSpeed RX negativeBiased by host controller
DA2P

29

Host, device SuperSpeed TX positiveNeed 100-nf AC cap
DA2N

28

Host, device SuperSpeed TX negativeNeed 100-nf AC cap

DA3P

25

Host, device SuperSpeed RX positiveBiased by host controller
DA3N

24

Host, device SuperSpeed RX negativeBiased by host controller
DB2P

27

Host, device SuperSpeed TX positiveNeed 100-nf AC cap
DB2N

26

Host, device SuperSpeed TX negativeNeed 100-nf AC cap
DB3P

23

Host, device SuperSpeed RX positiveBiased by host controller
DB3N

22

Host, device SuperSpeed RX negativeBiased by host controller
RSVD1,10

42

Reserved pinsLeave open
VCC

6

5,133.3-V supply

(or 1.8V for 4412)

Decoupling capacitor near each pin

NC

1,2,12,19, 20,4041

NA

Leave open

GND5,11,20

6,9,16,21, 30,39

Ground
Thermal Pad

x

x

Thermal PadMust be connected to GND
For TMUXHS4412, VCC can be either 3.3 v or 1.8 v
Thermal pad must be connected to Gnd