SLLA574 March   2022 THVD1406 , THVD1426

 

  1.   Trademarks
  2. 1Enable Pins and Auto-Direction
  3. 2Test Setup
    1. 2.1 Test One: Auto Direction in Action
    2. 2.2 Test Two: Sending Data Below Recommended Operating Conditions
    3. 2.3 Test Three: A System With No Termination
    4. 2.4 Test Four: A System With a Fully Loaded Bus
  4. 3Layout and Package Options
  5. 4Summary
  6. 5References

Summary

In summary, other than the recommended operating condition, the THVD14x6 devices also works with lower data rates with no issues. The devices are flexible in the system configuration, working with various cable lengths, node numbers, and bus bias networks. The auto direction feature makes THVD14x6 a good choice when the system has limited isolation channels or GPIO pins.