SLLA598 October   2022 TDP1204 , TMDS1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2HDMI2.1 Key Features
    1. 2.1 Bandwidth
    2. 2.2 Dynamic HDR
    3. 2.3 Auto Low-Latency Mode
    4. 2.4 Variable Refresh Rate
    5. 2.5 Quick Frame Transport
    6. 2.6 Quick Media Switching
    7. 2.7 Enhanced Audio Return Channel
  5. 3TDP1204 and TMDS1204
    1. 3.1 TMDS1204 Fan-Out Buffer
    2. 3.2 TMDS 1204 SIGDET_OUT
    3. 3.3 TMDS1204 DC Gain Adjustment
    4. 3.4 TDP1204 DDC Buffer
  6. 4Summary
  7. 5References

Summary

This application note provides a quick overview of the difference between HDMI2.0 and HDMI2.1. It also highlights the key difference between TDP1204 and TMDS1204. For more detail information, see the HDMI2.1 specification and the TDP1204 and the TMDS1204 data sheets (listed in Section 5).