SLLA612 august 2023 TMDS1204
The TMDS1204 is a HDMI 2.1 redriver supporting data rates up to 12Gbps. It is backwards compatible to HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled, which qualifies the TMDS1204 to be used as a DP++ to HDMI level shifter, HDMI redriver, or a DisplayPort™ redriver. The TMDS1204 can support 3 lane HDMI2.1 FRL at 3 and 6 Gbps and 4 lane HDMI2.1 FRL at 6, 8, 10, and 12 Gbps.