SLLA637 May 2024 THVD4431
THVD4431 makes sure that the electrical specifications in extended industrial temperature range (ambient) of -40°C to 125°C. Maxlinear XR34350/SP339 only makes sure performance in limited temperature range of -40°C to 85°C. Extended temperature range allows system designers to shrink overall system casing size or eliminate any air-cooling vents, allowing for larger power dissipation inside closer to the PCB as now the device is able to operate at much higher ambient temperatures.