SLLK026B November   2019  – April 2022 LMX2694-SEP

 

  1.   Trademarks
  2. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  3. 2Space Enhanced Plastic Production Flow
  4. 3Device Qualification
  5. 4Outgas Test Report
  6. 5Revision History

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML, CVCM, and the amount of Water Vapor Recovered (WVR) were measured after the test.

Table 4-1 Outgas Test Results
SAMPLETML
(%)
CVCM
(%)
WVR
(%)
LMX2694-SEP0.05<0.01<0.04
GUID-65C01A3A-E400-410A-964F-23B16AA9B972-low.gif