SLLSED6B October   2012  – November 2017 SN65HVD82

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Receiver Failsafe
      2. 8.3.2 Low-Power Standby Mode
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Device Configuration
      2. 9.1.2 Bus - Design
      3. 9.1.3 Cable-Length Versus Data Rate
      4. 9.1.4 Stub - Length
      5. 9.1.5 3-V to 5-V Interface
      6. 9.1.6 Noise Immunity
      7. 9.1.7 Transient Protection
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
        2. 9.2.2.2 Isolated Bus Node Design
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Design and Layout Considerations For Transient Protection
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Custom Design With WEBENCH® Tools
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4 Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA Quiescent Current
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer

Applications

  • Electrical Meters
  • Building Automation
  • Industrial Networks
  • Security Electronics

Description

This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The device is characterized from –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65HVD82 SOIC (8) 4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Logic Diagram (Positive Logic)

SN65HVD82 logic_diag_llsed6.gif