SLLU313A May   2019  – February 2022 TLIN1021-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
    3. 2.3 Push-button Wake
  4. 3Schematic and Bill of Materials
  5. 4Revision History

Features

This EVM supports the following features:

  • Commander mode and Responder mode configurations
  • Terminal block and headers pins are available on all power and LIN bus connections
  • Optional VCC rail and pull-up resistors for EN input and RXD output
  • A push-button circuit to engage local wake on the WAKE pin (TLIN1021A-Q1)