SLLU321 July   2022

 

  1.   TCAN1043AEVM Evaluation Module User's Guide
  2.   Trademarks
  3. 1Introduction
    1. 1.1 TCAN1043A-Q1 EVM
    2. 1.2 Applications
  4. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 Jumper Description
      2. 2.1.2 Power Supply Inputs VSUP, VCC, and VIO
      3. 2.1.3 TXD Input
      4. 2.1.4 RXD Output
      5. 2.1.5 nSTB and EN Mode Control
      6. 2.1.6 Inhibit (INH) High Voltage Output
      7. 2.1.7 CANH and CANL Bus Pins
      8. 2.1.8 WAKE Input
      9. 2.1.9 nFAULT Output
    2. 2.2 Using CAN Bus Load, Terminations, and Protection Features
    3. 2.3 Using Customer-Installable I/O Options for Current Limiting, Pull Up and Pull Down, Noise Filtering
  5. 3EVM Setup and Basic Usage
    1. 3.1 Equipment
    2. 3.2 TCAN1043A-Q1 EVM Setup
    3. 3.3 TCAN1043A-Q1 Normal Operation 500 kbps Test Results
  6. 4Schematic and Bill of Materials
    1. 4.1 TCAN1043A-Q1 EVM Schematic
    2. 4.2 TCAN1043AEVM Bill Of Materials

TCAN1043A-Q1 Normal Operation 500 kbps Test Results

Figure 3-1 shows a 250-kHz (500 kbps) square wave in the following configuration on an oscilloscope:

  • Channel 1 – TXD via TP1: vertical position = 2.5, vertical scale = 5 V per division
  • Channel 2 – CANH via JMP4: vertical position = –2.5, vertical scale = 1 V per division
  • Channel 3 – CANL via JMP4: vertical position = –2.5, vertical scale = 1 V per division
  • Channel 4 – RXD via TP3 or JMP2 position 3: vertical position = –3.5, vertical scale = 5 V per division

GUID-BD0A2296-7002-4C62-B907-E273252F21A5-low.jpgFigure 3-1 TCAN1043A-Q1 Normal Operation 500 kbps

For more detailed operation information, refer to TCAN1043A Automotive Fault Protected CAN Transceiver With CAN FD.