SLLU322A September   2020  – October 2022 ISO1640

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Overview
  5. 3Pin Configurations of Isolated I2C Transceivers
  6. 4EVM Setup and Operation
  7. 5Bill of Materials
  8. 6EVM Schematic and PCB

Bill of Materials

Table 5-1 lists the bill of materials (BOM) for ISO1640DEVM.

Table 5-1 ISO164xDEVM EVM Bill of Materials
Item Qty. Designator Description Manufacturer Part Number
1 4 C3, C4, C5, C6 CAP, CERM, 0.1 µF, 25 V, +/-10%, X7R, 0603 TDK C1608X7R1E104K080AA
2 4 R1, R2, R3, R4 RES, 4.75 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 Panasonic ERJ-6ENF4751V
3 2 P1, P2 Header, 2.54 mm, 2x1, Gold, TH Wurth Elektronik 61300211121
4 4 P3, P4, P5, P6 Header, 2.54 mm, 3x1, Gold, TH Wurth Elektronik 61300311121
5 10 TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 Test Point, Miniature, SMT Keystone 5019
6 4 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR)
7 1 U1 IC, ISO1640, SMT, SOIC8D Robust-EMC Bidirectional I2C Digital Isolator Texas Instruments ISO1640D