SLLU351 April   2022 TUSB1004

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 What is the TUSB1004EVM?
    2. 1.2 What is Included in the TUSB1004EVM?
    3. 1.3 What Does the EVM Look Like?
  3. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Configuration Jumpers
    3. 2.3 CEQ Configuration
    4. 2.4 SSEQ Configuration
    5. 2.5 Local I2C Access
  4. 3Quick Start Guide
  5. 4Schematics
    1.     14
    2.     15
    3.     16

What is the TUSB1004EVM?

The TUSB1004EVM is a PCB created to help for customers to evaluate the TUSB1004. The EVM has two Mirco-B USB receptacles and a stacked dual port USB-A receptacle. The user of the EVM can insert a standard Micro-B USB cable into the TUSB1004EVM board then conenct the cable to a motherboard or system. The user can then insert an USB device directly or through an standard USB cable into the USB-A receptacle side of the EVM board.