SLLU363 may   2023 MCF8315A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware and GUI Setup
      1. 1.1.1 Jumper Configuration
      2. 1.1.2 External Connections
      3. 1.1.3 Connecting to the GUI
        1. 1.1.3.1 Connect to computer
        2. 1.1.3.2 Connect to the GUI
        3. 1.1.3.3 Verify Hardware Connection
  5. 2Essential Controls
    1. 2.1 Recommended Default Values
    2. 2.2 Device and Pin Configuration
      1. 2.2.1 Speed Input Mode
    3. 2.3 Control Configuration - Motor Parameters
      1. 2.3.1 Maximum Motor Electrical Speed (Hz)
    4. 2.4 Control configuration - Closed Loop
      1. 2.4.1 Current Limit for Torque PI Loop
    5. 2.5 Testing for Successful Startup into Closed Loop
    6. 2.6 Fault Handling
      1. 2.6.1 MPET IPD Fault [MPET_IPD_Fault]
      2. 2.6.2 MPET BEMF Fault [MPET_BEMF_Fault]
      3. 2.6.3 Abnormal BEMF Fault [ABN_BEMF]
      4. 2.6.4 Lock Current Limit [LOCK_LIMIT]
      5. 2.6.5 Hardware lock Current Limit [HW_LOCK_LIMIT]
      6. 2.6.6 No Motor Fault [NO_MTR]
  6. 3Basic Controls
    1. 3.1 Device and Pin Configuration
      1. 3.1.1 Power Saver or Sleep Mode for Battery Operated Applications
      2. 3.1.2 Direction and Brake Pin Override
    2. 3.2 System Level Configuration
      1. 3.2.1 Tracking Motor Speed Feedback in Real Time
      2. 3.2.2 Improving Acoustic Performance
      3. 3.2.3 Protecting the Power supply
      4. 3.2.4 Monitoring Power Supply Voltage Fluctuations for Normal Motor Operation
    3. 3.3 Control Configurations
      1. 3.3.1  Motor Parameter Estimation to Minimize Motor Parameter Variation Effects
      2. 3.3.2  Initial Speed Detection of the Motor for Reliable Motor Resynchronization
      3. 3.3.3  Unidirectional Motor Drive Detecting Backward Spin
      4. 3.3.4  Preventing Back Spin of Rotor During Startup
      5. 3.3.5  Faster Startup Timing
      6. 3.3.6  Gradual and Smooth Start up Motion
      7. 3.3.7  Improving Speed Regulation
      8. 3.3.8  Stopping Motor Quickly
      9. 3.3.9  Preventing Supply Voltage Overshoot During Motor Stop.
      10. 3.3.10 Protecting Against Rotor Lock or Stall Condition
      11. 3.3.11 Maximizing Thermal Efficiency and Increasing Thermal Performance
      12. 3.3.12 Mitigating Electromagnetic Interference (EMI)
      13. 3.3.13 Faster deceleration

Preventing Supply Voltage Overshoot During Motor Stop.

For applications that require preventing supply voltage overshoots during motor stop, it is recommended to select active spin down as Motor stop options. Active spin down can be used as a motor stop option in applications where fast stop is not required but some amount of inductive energy going back to power supply is acceptable

Active spin down

Step 1: Configure Motor stop options [MTR_STOP] to Active spin down

Step 2: Configure active spin down speed threshold [ACT_SPIN_THR]. It is recommended to set the [ACT_SPIN_THR] to 50% of the maximum speed. If there is voltage overshoot seen on the power supply, it is recommended to decrease the ACT_SPIN_THR till the voltage overshoot reaches acceptable limit.