SLLU369 july   2023 ISO6521

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO6521 Device
    2. 2.2 EVM Board Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Kit Contents

This evaluation module contains one PCB evaluation board containing one ISO6521 device. The major components of the ISO6521 evaluation module are:

  • ISO6521 isolator
  • On-board test points and connections for each device pin
  • Power supply bypass capacitors

To demonstrate functionality of the ISO6521, TI recommends the following (not included):

  • DC power supply
  • Oscilloscope
  • Signal Generator