SLLU370 june 2023
The THVD4431EVM comes with THVD4431RHA pre-installed at U1. All the signal, signal jumpers, and IO connections (J1 – J29) come pre-installed on the board. Please see Table 3-5 for a description of every pad on the board and if the pads come pre-installed by default.
| Jumper ID | Function | Package | Comment | Installed |
|---|---|---|---|---|
| J1 | L1 I/O | 4x2 header | L1 Pin on U1 | Yes |
| J2 | L2 I/O | 4x2 header | L2 Pin on U1 | Yes |
| J3 | L3 I/O | 4x2 header | L3 Pin on U1 | Yes |
| J4 | L4 I/O | 4x2 header | L4 Pin on U1 | Yes |
| J5 | L5 I/O | 4x2 header | L5 Pin on U1 | Yes |
| J6 | L6 I/O | 4x2 header | L6 Pin on U1 | Yes |
| J7 | L7 I/O | 4x2 header | L7 Pin on U1 | Yes |
| J8 | L8 I/O | 4x2 header | L8 Pin on U1 | Yes |
| J9 | Control signals inputs | 2x20 header | THVD4431 Control Signal Access | Yes |
| J10 | VCC input | 3 pin terminal block | Power, GND, and EARTH connections | Yes |
| J11 | VIO input | 3 pin terminal block | Power, GND, and EARTH connections | Yes |
| J12 | VCC to VIO jumper | 1x2 header | Used in single supply applications (shunt jumper) | Yes |
| J13 | GND to EARTH jumper | 1x2 header | Used when no Earth is present (shunt jumper) | Yes |
| J14 | RS-232 Bus signal jumper | 8x2 header | Shunt each row to connect to D-SUB | Yes |
| J15 | RS-485 “A” common mode input | 4x1 header | N/A | Yes |
| J16 | RS-485 “B” common mode input | 4x1 header | N/A | Yes |
| J17 | RS-485 “Y” common mode input | 4x1 header | N/A | Yes |
| J18 | RS-485 “Z” common mode input | 4x1 header | N/A | Yes |
| J19 | RS-485 “Z” jumper | 1x2 header | Shunt jumper to connect to terminal block | Yes |
| J20 | RS-485 “A” jumper | 1x2 header | Shunt jumper to connect to terminal block | Yes |
| J21 | RS-485 “A,B” common mode input | 4x1 header | N/A | Yes |
| J22 | RS-485 “Y,Z” common mode input | 4x1 header | N/A | Yes |
| J23 | RS-485 “Y” jumper | 1x2 header | Shunt jumper to connect to terminal block | Yes |
| J24 | RS-485 “B” jumper | 1x2 header | Shunt jumper to connect to terminal block | Yes |
| J25 | RS-232 D-Sub connection | D-sub connector | Shunt J14 to use D-sub connection | Yes |
| J26 | RS-485 “Z” and “Y” connection | 3 pin terminal block | Shunt J19 and J23 to use terminal block | Yes |
| J27 | RS-485 “A” and “B” connection | 3 pin terminal block | Shunt J20 and J24 to use terminal block | Yes |
| J28 | Pin 9 variant jumper | 4x1 header | Check data sheet for current pin-out – Pin 9 can be VIO or VCC | Yes |
| J29 | Pin 16 variant jumper | 4x1 Header | Check data sheet for current pin-out – Pin 16 can be VIO or No Connect | Yes |
| R1 | 0 Ohm Resistor | 0603 | J1 to U1:L1 | Yes |
|---|---|---|---|---|
| Resistor ID | Function | Package | Comment | Installed? |
| R2 | Pull up resistor | 0603 | U1:L1 | No |
| R3 | Pull down resistor | 0603 | U1:L1 | No |
| R4 | LED current limiting resistor | 0603 | Limits current to D1 | Yes |
| R5 | 0 Ohm resistor | 0603 | J2 to U1:L2 | Yes |
| R6 | Pull up resistor | 0603 | U1:L2 | No |
| R7 | Pull down resistor | 0603 | U1:L2 | No |
| R8 | LED current limiting resistor | 0603 | Limits current to D2 | Yes |
| R9 | 0 Ohm resistor | 0603 | J3 to U1:L3 | Yes |
| R10 | Pull up resistor | 0603 | U1:L3 | No |
| R11 | Pull down resistor | 0603 | U1:L3 | No |
| R12 | LED current limiting resistor | 0603 | Limits current to D3 | Yes |
| R13 | 0 Ohm resistor | 0603 | J4 to U1:L4 | Yes |
| R14 | Pull up resistor | 0603 | U1:L4 | No |
| R15 | Pull down resistor | 0603 | U1:L4 | No |
| R16 | LED current limiting resistor | 0603 | Limits current to D4 | Yes |
| R17 | 0 Ohm resistor | 0603 | J5 to U1:L5 | Yes |
| R18 | Pull up resistor | 0603 | U1:L5 | No |
| R19 | Pull down resistor | 0603 | U1:L5 | No |
| R20 | LED current limiting resistor | 0603 | Limits current to D5 | Yes |
| R21 | 0 Ohm resistor | 0603 | J6 to U1:L6 | Yes |
| R22 | Pull up resistor | 0603 | U1:L6 | No |
| R23 | Pull down resistor | 0603 | U1:L6 | No |
| R24 | LED current limiting resistor | 0603 | Limits Current to D6 | Yes |
| R25 | 0 Ohm resistor | 0603 | J7 to U1:L7 | Yes |
| R26 | Pull up resistor | 0603 | U1:L7 | No |
| R27 | Pull down resistor | 0603 | U1:L7 | No |
| R28 | LED current limiting resistor | 0603 | Limits current to D7 | Yes |
| R29 | 0 Ohm resistor | 0603 | J8 to U1:L8 | Yes |
| R30 | Pull up resistor | 0603 | U1:L8 | No |
| R31 | Pull down resistor | 0603 | U1:L8 | No |
| R32 | LED current limiting resistor | 0603 | Limits current to D8 | Yes |
| R33 | LED current limiting resistor | 0603 | Limits current to D9 | Yes |
| R34 | LED current limiting resistor | 0603 | Limits current to D10 | Yes |
| R35 | RS-485 “B” common mode impedance pad | 0603 | Common mode impedance minimum value = 375 Ω | No |
| R36 | GND to EARTH resistor | 0603 | N/A | No |
| R37 | GND to EARTH resistor | 0603 | N/A | No |
| R38 | RS-485 “A” common mode impedance pad | 0603 | Common mode impedance minimum value = 375 Ω | No |
| R39 | RS-485 “Y” common mode impedance pad | 0603 | Common mode impedance minimum value = 375 Ω | No |
| R40 | RS-485 “Z” common mode impedance pad | 0603 | Common mode impedance minimum value = 375 Ω | No |
| R41 | LED current limiting resistor | 0603 | Limits current to D11 | Yes |
| R42 | LED current limiting resistor | 0603 | Limits current to D12 | Yes |
| R43 | LED current limiting resistor | 0603 | Limits current to D13 | Yes |
| R44 | RS-485 “Z,Y” termination resistor | 0805 | 120 Ohm Termination Resistor pad | No |
| R45 | LED current limiting resistor | 0603 | Limits current to D14 | Yes |
| R46 | LED current limiting resistor | 0603 | Limits current to D15 | Yes |
| R47 | RS-485 “A,B” termination resistor | 0805 | 120 Ohm termination resistor pad | No |
| R48 | LED current limiting resistor | 0603 | Limits current to D16 | Yes |
| R49 | LED current limiting resistor | 0603 | Limits current to D17 | Yes |
| R50 | LED current limiting resistor | 0603 | Limits current to D18 | Yes |
| Capacitor ID | Function | Package | Comment | Installed? |
|---|---|---|---|---|
| C1 | Load Capacitance for U1:L1 | 0603 | N/A | No |
| C2 | Load Capacitance for U1:L2 | 0603 | N/A | No |
| C3 | Load capacitance for U1:L3 | 0603 | N/A | No |
| C4 | Load capacitance for U1:L4 | 0603 | N/A | No |
| C5 | Load capacitance for U1:L5 | 0603 | N/A | No |
| C6 | Load capacitance for U1:L6 | 0603 | N/A | No |
| C7 | Load capacitance for U1:L7 | 0603 | N/A | No |
| C8 | Load capacitance for U1:L8 | 0603 | N/A | No |
| C9 | 100 nF | 25 V decoupling capacitor | 0603 | RS-485 “A” line common mode decoupling capacitor | No |
| C10 | 100 nF | 25 V decoupling capacitor | 0603 | RS-485 “B” line common mode decoupling capacitor | No |
| C11 | 100 nF | 25 V decoupling capacitor | 0603 | RS-485 “Y” line common mode decoupling capacitor | No |
| C12 | 100 nF | 25 V decoupling capacitor | 0603 | RS-485 “Z” line common mode decoupling capacitor | No |
| C13 | 1 uF | 25 V decoupling capacitor | 0603 | GND to EARTH capacitor | No |
| C14 | 1 uF | 25 V decoupling capacitor | 0603 | GND to EARTH capacitor | No |
| C15 | 4.7uF | 25 V decoupling capacitor | 0805 | GND to EARTH capacitor | No |
| C16 | 4.7uF | 25 V decoupling capacitor | 0805 | GND to EARTH capacitor | No |
| C17 | 100 nF | 25 V decoupling capacitor | 0603 | Negative charge pump output decoupling capacitor | Yes |
| C18 | 100 nF | 25 V decoupling capacitor | 0603 | Positive charge pump output decoupling capacitor | Yes |
| C19 | 100 nF | 25 V decoupling capacitor | 0603 | U1: Pin 16 decoupling capacitor | Yes |
| C20 | 100 nF | 25 V decoupling capacitor | 0603 | U1: Pin 9 decoupling capacitor | Yes |
| C21 | 100 nF | 25 V decoupling capacitor | 0603 | VCC decoupling capacitor | Yes |
| C22 | 1 uF | 25 V decoupling capacitor | 0603 | VCC decoupling capacitor | Yes |
| C23 | 4.7uF | 25 V decoupling capacitor | 0805 | VCC decoupling capacitor | No |
| C24 | 100 nF | 25 V charge pump capacitor | 0603 | Charge pump capacitor | Yes |
| C25 | 100 nF | 25 V charge pump capacitor | 0603 | Charge pump capacitor | Yes |
| C26 | 100 nF | 25 V termination capacitor for RS-485 bus | 0805 | N/A | No |
| C27 | 100 nF | 25 V termination capacitor for RS-485 bus | 0805 | N/A | No |
| C28 | 1uF | 25 V decoupling capacitor | 0603 | VIO supply decoupling capacitor | No |
| C29 | 1uF | 25 V decoupling capacitor | 0603 | VIO supply decoupling capacitor | No |
| C30 | 4.7uF | 25 V decoupling capacitor | 0805 | VIO supply decoupling capacitor | No |
| LED ID | Function | Package | Comment | Installed? |
|---|---|---|---|---|
| D1 | U1:L1 signal LED (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D2 | U1:L2 signal LED (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D3 | U1:L3 signal LED (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D4 | U1:L4 signal LED (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D5 | U1:L5 signal LED (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D6 | U1:L6 signal LED (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D7 | U1:L7 signal LED (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D8 | U1:L8 signal LED (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D9 | U1 VCC indicator diode (Green) | Non-Standard | N/A | Yes |
| D10 | U1 VIO indicator diode (Green) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D11 | U1: M2 indicator diode (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D12 | U1: DIR indicator diode (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D13 | U1: SLR indicator diode (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D14 | U1: /SHDN indicator diode (Red) | Non-Standard | May not light up for VIO < 3.3V | Yes |
| D15 | U1: TERM_TX indicator diode (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D16 | U1: TERM_RX indicator diode (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D18 | U1: M0 indicator diode (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| D18 | U1: M1 indicator diode (Red) | Non-standard | May not light up for VIO < 3.3V | Yes |
| IC ID | Function | Package | Comment | Installed? |
|---|---|---|---|---|
| U1 | THVD4431 – RS-485 and RS-232 Multiprotocol Transceiver | RHA | Comes pre-installed with THVD4431RHA | Yes |
| Test Point ID | Color | Signal |
|---|---|---|
| TP1 | White | L3 |
| TP2 | White | L1 |
| TP3 | Black | GND |
| TP4 | Red | VCC |
| TP5 | White | L2 |
| TP6 | Black | GND |
| TP7 | Red | VIO |
| TP8 | Black | GND |
| TP9 | Red | V+ |
| TP10 | White | L4 |
| TP11 | Black | GND |
| TP12 | Red | V- |
| TP13 | White | L5 |
| TP14 | Black | GND |
| TP15 | Red | Common mode R4 |
| TP16 | White | L6 |
| TP17 | Black | GND |
| TP18 | Red | Common mode R3 |
| TP19 | White | L7 |
| TP20 | Black | GND |
| TP21 | Red | Common mode R1 |
| TP22 | White | L8 |
| TP23 | Black | GND |
| TP24 | Red | Common mode R2 |
| TP25 | Yellow | R1 |
| TP26 | Green | EARTH |
| TP27 | Yellow | R2 |
| TP28 | Green | EARTH |
| TP29 | Yellow | R3 |
| TP30 | Green | EARTH |
| TP31 | Yellow | R4 |
| TP32 | Green | EARTH |
| TP33 | Yellow | R5 |
| TP35 | Yellow | R6 |
| TP37 | Yellow | R7 |
| TP39 | Yellow | R8 |