SLLU377 April 2024
Table 3-1 lists the default configurations on each configurable pin when the EVM is provided. These configurations settings need to be further customized by the user to properly account for the amount of loss that can be present in a system. The EVM is configured to having GPIO mode enabled by default. If I2C is desired, then JMP1 can be changed to have pins 1 and 2 connected, and the shunt connecting pin 5 and 6 removed. The EVM comes with I2C VCC set to 3.3V. For 1.8V, an external voltage source needs to be used to connect to pin 2 of JMP5.
| Designator | Function | Default Configuration |
|---|---|---|
| JMP1 | I2C_EN | Shunt on pins 5 and 6 (GPIO mode) |
| JMP2 | FLIP/SCL | Shunt on pins 3 and 5 (normal) |
| JMP3 | CTL0/SDA | Shunt on pins 1 and 3 (USB enabled) |
| JMP5 | I2C VCC | Shunt on pins 1 and 2 (I2C 3.3V) |
| JMP6 | EQ0 | Shunt on pins 5 and 6 (0) |
| JMP7 | EQ1 | Shunt on pins 5 and 6 (0) |
| JMP8 | SSEQ0/A0 | Shunt on pins 5 and 6 (0) |
| JMP9 | SSEQ1 | Shunt on pins 5 and 6 (0) |
| JMP10 | EN | Shunt on pins 1 and 2 (device enabled) |
| JMP11 | A1 | Shunt on pins 5 and 6 (0) |
| JMP19 | Power source select | Shunt on pins 2 and 3 (VBUS powered) |
| JMP21 | VBUS Select | Shunt on pins 1 and 2 (VBUS to port 1) |
| SW2 | TS3USB221 S | Pulled to position 1 and 2 (USB2 Port 1) |
For selecting which port users want to use, JMP2, JMP21, and SW2 need to be set up accordingly.
For Port 1, JMP2 (Flip/SCL) needs to have a shunt connecting pins 3 and 5 of the jumper to pull the pin down, JMP21 (VBUS select) needs to have a shunt connecting pins 1 and 2 to send VBUS to port 1, and SW2 (TS3USB221 S) needs to be pulled down connecting pins 1 and 2, sending the USB2 signals to port 1.
For Port 2, JMP2 (Flip/SCL) needs to have a shunt connecting pins 1 and 3 of the jumper to pull the pin up, JMP21 (VBUS select) needs to have a shunt connecting pins 2 and 3 to send VBUS to port 2, and SW2 (TS3USB221 S) needs to be pulled up connecting pins 2 and 3, sending the USB2 signals to port 2.