SLLU380A March   2024  – July 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  Power Requirements
    2. 2.2  Board Setup and Operation
    3. 2.3  Header and Jumper Information
    4. 2.4  Resistor Information
    5. 2.5  Capacitor Information
    6. 2.6  LED Information
    7. 2.7  IC Information
    8. 2.8  Test Points
    9. 2.9  Assembly Instructions
    10. 2.10 Best Practices
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 Trademarks
  11. 5Related Documentation
  12. 6Revision History

Specification

Refer to THVD4411 data sheet (SLLSFR9) for most to up to date specification for device.

A selection of common usage ranges for devices considered in the construction of the board are shown below.

  • VCC input (at J1) is expected to be between 3V and 5.5V for compatible devices.
  • VIO input (at J2) is expected to be between 1.65V and 5.5V for compatible devices.
  • Signal inputs at J5 and J6 are expected to be between 0V and VIO.
  • The device on-board does not generate voltages above VCC alone.
  • Each board is equipped with a 120 Ohm termination resistor Pad on each differential bus for RS-485 usage.
  • Voltage inputs for common mode signals R1-R4 must remain in the range -7V to 12V.