SLLU385A July 2024 – September 2024
The generic 8-pin CAN EVM is populated with one 120Ω resistor selectable via jumper, between CANH and CANL, and the 120Ω split termination (two 60Ω resistors in series) including the split capacitor. When using only split termination, the EVM is used as a terminated end of a bus. For electrical measurements to represent the total loading of the bus, use both the split termination and the 120Ω resistor in parallel to give the standard 60Ω load for parametric measurement. Table 2-3 summarizes how to use these termination options.
| Termination Configuration | 120Ω Resistor | Split
Termination Resistors |
Split Termination Capacitor | |
|---|---|---|---|---|
| J6 | R10 | R14 | C3 | |
| 60Ω load - electrical parameterics | shorted | 60Ω | 60Ω | populated |
| Split termination (common mode stabilization) | open | |||
The EVM also has footprints for various protection schemes to enhance robustness for extreme system-level EMC requirements. Table 2-4 summarizes these options.
| Configuration | Footprint Reference | Use Case | Population and Description |
|---|---|---|---|
| Series resistors or common mode choke | R8/R12 or L1 (common footprint) | Direct CAN transceiver to bus connection | R8 and R12 populated with 0Ω (default population) |
| Series resistance protection, CAN transceiver to bus connection | R8 and R12 populated with MELF resistor as necessary for harsh EMC environment | ||
| CM choke (bus filter) | L1 populated with CM choke to filter noise as necessary for harsh EMC environment | ||
| Bus filtering caps transient protection | C2/C4 | Bus filter | Filter noise as necessary for harsh EMC environment. Use filter caps in combination with L1 CM choke |
| D1 | Transient and ESD protection | To add extra protection for system level transients
and ESD protection, D1 populated with ESD2CAN24-Q1 |