SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. Hardware Connections Overview
  10. Connection Details
  11. MSP430FR2355 Microcontroller & User Interface
  12. LED Lights
  13. User-Configurable Settings
  14. Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

User-Configurable Settings

The MCF8316DEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. Table 7-1 summarizes all of these configurable settings.

Table 7-1 Description of User-Selectable Settings on MCF8316DEVM
DesignatorSetting NameDescriptionLayerPositionFunction
L1/L2/R9Buck Regulator modeUser populates L1, L2, or R9 to choose switching component for buck regulatorTopL1 = 47uH InductorInductor Mode
BottomL2 = 22 μHInductor Mode
BottomR1 = 22 ΩResistor Mode
J53V3_SELSelect 3.3 V for MCU powerTopJ5 = 3V3EXTExternal
J5 = 3V3COMFrom FTDI (30 mA)
J35V_SELSelect 5 V for FTDI powerTopJ3 = 5V_EXTExternal
J3 = 5V_USBFrom USB power (500 mA)
J1SPEED_SELSelects SPEED input sourceTopJ1 = EXTExternal EXT_SPEED test point
J1 = POTFrom Potentiometer R4
J1 is removedFloating
J6MSP to MCx Shunt jumper bridgeConnects signals from MCU and user switches to MCx8316A when jumpers are insertedTopDRVOFF_SWDRVOFF
DIR_SWDIR
BRAKE_SWBRAKE
SPEED_INSPEED
MSP_SOMI/SCL

MCx_SCL

MSP_SIMO/SDAMCx_SDA

MSP_CLK

NC

MSP_STE

NC

MSP_A3

DACOUT2/SOX

MSP_A2

MCX_DACOUT2/X2

MSP_A1

MCX_DACOUT1/X1

MSP_ALARM

ALARM

MSP_nFAULT

nFAULT

MSP_FGOUT

FGOUT

NC

VBK

AGND

AGND

S1

BRAKETurns on all low-side MOSFETsTopLeftBrake enabled
RightBrake disabled
S2DIRControls direction of motorTopLeftABC

Right

ACB
S3DRVOFFDisables gate driversTopLeftMCF8316D enabled
RightMCF8316D disabled