SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. Hardware Connections Overview
  10. Connection Details
  11. MSP430FR2355 Microcontroller & User Interface
  12. LED Lights
  13. User-Configurable Settings
  14. Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Using eZ-FET to Program the Onboard MSP430FR2355

The eZ-FET Debug Probe on the MSP430FR2355 LaunchPad uses a Spy-Bi-Wire JTAG interface to program the MSP430FR2355 MCU on the MCF8316DEVM. Consult the MSP430 LaunchPad Development Kits for MSP430 LaunchPads that include an onboard eZ-FET Debug Probe.

  1. Remove the GND, 3V3, SBWTDIO, and SBWTCK jumpers from the MSP430 LaunchPad.
  2. Connect the top pins on the eZ-FET side of the LaunchPad of the GND, 3V3, SBWTCK, and SBWTDIO signals to their respective pins on J4 of the MCF8316DEVM as shown in Table 8-1 and Figure 8-3.
  3. Connect a micro-USB cable to the MSP430 LaunchPad and the PC.
  4. Click on the Build Project icon or CTRL+ B to ensure the project builds successfully. Accept any updates if needed from the Console.
  5. Click on Debug Project to set up a debug session and press the Play button to run the code.
  6. Stop the debug session, close Code Composer Studio, disconnect the Spy-by-Wire jumpers, and unplug the micro-USB cable from the MSP430 LaunchPad.
Table 8-1 Spy-Bi-Wire Connections Needed to Program the MSP430FR2355

MSP430 LaunchPad™ (eZ-FET Debug Probe Side) (J101)

MCF8316DEVM 4-pin Spi-Bi-Wire Header (J4)

GND

GND

3V3

3.3V

SBWTDIO

SBWTDIO

SBWTCK

SBWTCK

MCF8316DEVM MSP430 LaunchPad eZ-FET Debug Probe Connected to MSP430FR2355Figure 8-3 MSP430 LaunchPad eZ-FET Debug Probe Connected to MSP430FR2355