SLOA247C July 2017 – March 2019 RF430FRL152H , RF430FRL153H , RF430FRL154H
Generally a battery that supplies no more than 1.65 V. If using a battery with a higher voltage, an LDO or buck converter is necessary. The minimum device starting voltage is 1.45 V. As the battery is discharged, the device functions down to 1.35 V before it resets. Compatible batteries include silver-oxide types (for example, SR377 and SR626).