SLOA290A April 2020 – August 2020 TAS5805M
An end product’s features are usually defined before it is designed — an example being the target loudness for a voice-controlled smart speaker that should be audible across the room. In terms of electrical system design, the loudness correlates with output power and speaker/voice coil efficiency. Without knowing a lot of details about the end system, output power is the closest specification one could use to determine the loudness (usually approximated in dB) of the finished product. Hence, the output power level is usually one of the first criteria used to select an audio amplifier. The industry standard for specifying the power level of an amplifier is the output power at 1% or 10% total harmonic distortion plus noise (THD+N). Typically, the number of channels at that power level is also referenced, so a stereo device could be specified as 2 x 100 W at 10% THD+N. One important thing to note when referring to an amplifier's power level is whether it is specified as a peak or continuous value.
Class-D amplifiers are usually up to about 90% efficient and the approximate 10% loss of energy is converted to heat. To protect the integrated circuit, Class-D audio amplifiers have a temperature threshold at which they shut down. So a device may be able to hit a certain peak output power level, say 30 W, but not be able to sustain this level for an extended period of time without going into over-temperature shutdown. The highest output power level a system could support and sustain without reaching the over-temperature state is considered to be the maximum continuous output power level.
Figure 2-1 Continuous and Peak Power in
an Audio SignalSince the continuous output power level relies on heat dissipation, it depends on factors of the end system; for example: PCB thickness, enclosure size, and ventilation. A major attribute that does impact the continuous output power level from the amplifier is the thermal pad orientation. Devices with a thermal pad on the bottom are soldered directly to a PCB, while devices with the thermal pad on the top require a heatsink. Using a heatsink can increase the continuous output power level, but may in turn require extra space and heatsink material.
Figure 2-2 Pad-Down vs. Pad-Up Audio
Amplifier