SLOS488F November 2006 – March 2015
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VDD | –0.3 | 6.0 | V | ||
VI | Input voltage | RIGHTINx, LEFTINx | –2.5 | 3.6 | V |
SD, SCL, SDA | –0.3 | 7 | V | ||
Output continuous total power dissipation | See the Thermal Information table | ||||
TA | Operating free-air temperature range | –40 | 85 | °C | |
TJ | Operating junction temperature range | –40 | 150 | °C | |
Minimum Load Impedance | 12.8 | 12.8 | Ω |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, output pins(1) | –8 | 8 | kV |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all other pins(1) | –3.5 | 3.5 | kV | ||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | –1500 | 1500 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | 2.5 | 5.5 | V | |
VIH | High-level input voltage | SCL, SDA, SD | 1.3 | V | |
VIL | Low-level input voltage | SCL, SDA | 0.6 | V | |
SD | 0.35 | V |
THERMAL METRIC(1) | RTJ | YZH | UNIT | |
---|---|---|---|---|
20 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.8 | 75 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 32.5 | 22 | |
RθJB | Junction-to-board thermal resistance | 11.6 | 26 | |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.2 | |
ψJB | Junction-to-board characterization parameter | 11.6 | 24 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 3.1 | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOS| | Output offset voltage | VDD = 2.5 V to 5.5 V, inputs grounded | 150 | 400 | μV | ||
PSRR | Power supply rejection ratio | VDD = 2.5 V to 5.5 V, inputs grounded | –109 | –90 | dB | ||
CMRR | Common mode rejection ratio | VDD = 2.5 V to 5.5 V | –68 | dB | |||
|IIH| | High-level input current | VDD = 5.5 V, VI = VDD | SCL, SDA | 1 | µA | ||
SD | 10 | ||||||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0 V | SCL, SDA, SD | 1 | µA | ||
IDD | Supply current | VDD = 2.5 V to 5.5 V, SD = VDD | 4 | 6 | mA | ||
Shutdown mode, VDD = 2.5V to 5.5 V, SD = 0 V | 0.4 | 1 | µA | ||||
SW Shutdown mode, VDD = 2.5V to 5.5 V, SWS = 1 | 25 | 75 | µA | ||||
Both HP amps disabled, VDD = 2.5V to 5.5 V, SWS = 0, Charge Pump enabled, SD = VDD |
1.4 | 2.5 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PO | Output power | Stereo, Outputs out of phase, THD = 1%, f = 1 kHz, Gain = 0.1 dB |
VDD = 2.5V | 60 | mW | ||
VDD = 3.6V | 127 | ||||||
VDD = 5V | 138 | ||||||
Bridge-tied load, THD = 1%, f = 1 kHz, Gain = 0.1 dB |
VDD = 2.5V | 110 | |||||
VDD = 3.6V | 230 | ||||||
VDD = 5V | 290 | ||||||
THD+N | Total harmonic distortion plus noise | PO = 35 mW | f = 100 Hz | 0.0029% | |||
f = 1 kHz | 0.0055% | ||||||
f = 20 kHz | 0.0027% | ||||||
kSVR | Supply ripple rejection ratio | 200 mVpp ripple, f = 217 Hz | –97 | –90 | dB | ||
200 mVpp ripple, f = 1 kHz | –93 | ||||||
200 mVpp ripple, f = 20 kHz | –76 | ||||||
ΔAv | Gain matching | 1% | |||||
Slew rate | 0.3 | V/µs | |||||
Vn | Noise output voltage | VDD = 3.6V, A-weighted, Gain = 0.1 dB | 9 | µVRMS | |||
fosc | Charge pump switching frequency | 300 | 400 | 500 | kHz | ||
Start-up time from shutdown | 5 | ms | |||||
Differential input impedance | See Figure 33 | ||||||
SNR | Signal-to-noise ratio | Po = 35 mW | 98 | dB | |||
Thermal shutdown | Threshold | 180 | °C | ||||
Hysteresis | 35 | °C | |||||
ZO | Tri-state HP output impedance | Hi-Z left and right bits set. HP amps disabled. DC value. | 25 | MΩ | |||
CO | Output capacitance | 80 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | Frequency, SCL | No wait states | 400 | kHz | ||
tw(H) | Pulse duration, SCL high | 0.6 | μs | |||
tw(L) | Pulse duration, SCL low | 1.3 | μs | |||
tsu1 | Setup time, SDA to SCL | 300 | ns | |||
th1 | Hold time, SCL to SDA | 10 | ns | |||
t(buf) | Bus free time between stop and start condition | 1.3 | μs | |||
tsu2 | Setup time, SCL to start condition | 0.6 | μs | |||
th2 | Hold time, start condition to SCL | 0.6 | μs | |||
tsu3 | Setup time, SCL to stop condition | 0.6 | μs |
FIGURE | ||
---|---|---|
Total harmonic distortion + noise | vs Output power | Figure 3–Figure 8 |
Total harmonic distortion + noise | vs Frequency | Figure 9–Figure 22 |
Supply voltage rejection ratio | vs Frequency | Figure 23–Figure 25 |
Common mode rejection ratio | vs Frequency | Figure 26, Figure 27 |
Output power | vs Load | Figure 28, Figure 29 |
Output voltage | vs Load | Figure 30, Figure 31 |
Power Dissipation | vs Output power | Figure 32 |
Differential Input Impedance | vs Gain | Figure 33 |
Shutdown time | Figure 46 | |
Startup time | Figure 47 |
RL = 16 Ω | Gain = 6.1 dB | fIN = 1 kHz |
BTL |
RL = 16 Ω | Gain = 0.1 dB | fIN = 1 kHz |
Stereo |
RL = 32 Ω | Gain = 0.1 dB | VDD = 3.6 |
fIN = 1 kHz | Stereo |
RL = 32 Ω | Gain = 0.1 dB | fIN = 1 kHz |
Stereo |
RL = 16 Ω | Gain = 6.1 dB | fIN = 1 kHz |
BTL |
RL = 16 Ω | VDD = 2.5 V | Gain = 0.1 dB |
Stereo |
RL = 16 Ω | VDD = 3.6 V | Gain = 0.1 dB |
Stereo |
RL = 32 Ω | VDD = 2.5 V | Gain = 0.1 dB |
Stereo |
RL = 32 Ω | VDD = 3.6 V | Gain = 0.1 dB |
Stereo |
RL = 16 Ω | VDD = 2.5 V | Gain = 6.1 dB |
BTL |
RL = 16 Ω | VDD = 5 V | Gain = 6.1 dB |
BTL |
RL = 32 Ω | VDD = 3.6 V | Gain = 6.1 dB |
BTL |
RL = 16 Ω | Cp = 1 µF | Gain = 0.1 dB |
Stereo |
RL = 16 Ω | Cp = 1 µF | Gain = 6.1 dB |
BTL |
RL = 16 Ω | CI = 2.2 µF | Gain = 6.1 dB |
BTL |
fIN = 1 kHz | Gain = 6.1 dB | THD+N = 1% |
BTL |
fIN = 1 kHz | Gain = 6.1 dB | THD+N = 1% |
BTL |
VDD = 3.6 V |
RL = 32 Ω | Gain = 6.1 dB | fIN = 1 kHz |
BTL |
RL = 16 Ω | VDD = 5 V | Gain = 0.1 dB |
Stereo |
RL = 32 Ω | VDD = 3 V | Gain = 0.1 dB |
Stereo |
RL = 32 Ω | VDD = 5 V | Gain = 0.1 dB |
Stereo |
RL = 16 Ω | VDD = 3.6 V | Gain = 6.1 dB |
BTL |
RL = 32 Ω | VDD = 2.5 V | Gain = 6.1 dB |
BTL |
RL = 32 Ω | VDD = 5 V | Gain = 6.1 dB |
BTL |
RL = 32 Ω | Cp = 1 µF | Gain = 0.1 dB |
Stereo |
RL = 16 Ω | CI = 2.2 µF | Gain = 0.1 dB |
Stereo |
fIN = 1 kHz | Gain = 0.1 dB | THD+N = 1% |
Stereo |
fIN = 1 kHz | Gain = 0.1 dB | THD+N = 1% |
Stereo |
RL = 16 Ω | Gain = 0.1 dB | Stereo |