SLOS629D July 2010 – October 2016 DRV8601
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DRB NO. |
ZQV NO. |
||
| EN | 1 | B1 | I | Chip enable |
| GND | 7 | B2 | P | Ground |
| IN1 | 4 | C3 | I | Input to driver |
| IN2 | 3 | C2 | I | Input to driver |
| OUT+ | 5 | B3 | O | Positive output |
| OUT– | 8 | A1 | O | Negative output |
| REFOUT | 2 | C1 | O | Reference voltage output |
| VDD | 6 | A3 | P | Supply voltage |