SLOS630C December   2010  – November 2014 TLV320AIC3256

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Block Diagram
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  Handling Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics, ADC
    6. 8.6  Electrical Characteristics, Bypass Outputs
    7. 8.7  Electrical Characteristics, Microphone Interface
    8. 8.8  Electrical Characteristics, Audio DAC Outputs
    9. 8.9  Electrical Characteristics, Misc.
    10. 8.10 Electrical Characteristics, Logic Levels
    11. 8.11 I2S/LJF/RJF Timing in Master Mode (see )
    12. 8.12 I2S/LJF/RJF Timing in Slave Mode (see )
    13. 8.13 DSP Timing in Master Mode (see )
    14. 8.14 DSP Timing in Slave Mode (see )
    15. 8.15 Digital Microphone PDM Timing (see )
    16. 8.16 I2C Interface Timing
    17. 8.17 SPI Interface Timing
    18. 8.18 Typical Characteristics
      1. 8.18.1 Typical Performance
      2. 8.18.2 FFT
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Device Connections
        1. 10.3.1.1 Digital Pins
          1. 10.3.1.1.1 Multifunction Pins
        2. 10.3.1.2 Analog Pins
      2. 10.3.2 Analog Audio I/O
        1. 10.3.2.1 Analog Bypass
        2. 10.3.2.2 ADC Bypass Using Mixer Amplifiers
        3. 10.3.2.3 Headphone Output
        4. 10.3.2.4 Line Outputs
      3. 10.3.3 ADC
        1. 10.3.3.1 ADC Processing
          1. 10.3.3.1.1 ADC Processing Blocks
      4. 10.3.4 DAC
        1. 10.3.4.1 DAC Processing Blocks — Overview
      5. 10.3.5 PowerTune
      6. 10.3.6 Digital Audio IO Interface
      7. 10.3.7 Clock Generation and PLL
      8. 10.3.8 Control Interfaces
        1. 10.3.8.1 I2C Control
        2. 10.3.8.2 SPI Control
    4. 10.4 Device Functional Modes
      1. 10.4.1 MiniDSP
      2. 10.4.2 Software
    5. 10.5 Register Map
      1. 10.5.1 Register Map Summary
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 Charge Pump Flying and Holding Capacitor
        2. 11.2.1.2 Reference Filtering Capacitor
        3. 11.2.1.3 MICBIAS
      2. 11.2.2 Detailed Design Procedures
        1. 11.2.2.1 Analog Input Connection
        2. 11.2.2.2 Analog Output Connection
      3. 11.2.3 Application Curves
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Related Documentation
    2. 14.2 Trademarks
    3. 14.3 Electrostatic Discharge Caution
    4. 14.4 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

12 Power Supply Recommendations

Device power consumption largely depends on PowerTune configuration.

The device has an integrated charge pump. In ground-centered headphone configuration, all supplies can be conveniently supplied from a single 1.5V to 1.95V rail. The device has separate power domains for digital IO, digital core, analog core, charge-pump input and headphone drive, all of which can be connected together and be supplied from one source. For improved power efficiency, the digital core voltage can range from 1.26V to 1.95V. The IO voltage can be supplied in the range of 1.1V to 3.6V.

The device power supply Vsys can be supplied in the range of 1.5V to 5.5V. Vsys must always be greater than or equal to AVdd and DVdd voltages.

The AVDD, DRVDD_HP and DVDD_CP power inputs are used to power the analog circuits including analog to digital converters, digital to analog converters, programmable gain amplifiers, headphone amplifiers, charge pump etc. The analog blocks in TLV320AIC3256 have high power supply rejection ratio, however it is recommended that these supplies be powered by well regulated power supplies like low dropout regulators (LDO) for optimal performance. When these power terminals are driven from a common power source, the current drawn from the source will depend upon blocks enabled inside the device. However as an example when all the internal blocks powered are enabled the source should be able to deliver 150mA of current.

The DVDD powers the digital core of TLV320AIC3256, including the miniDSP, the audio serial interface, control interfaces (SPI or I2C), clock generation and PLL. The DVDD power can be driven by high efficiency switching regulators or low drop out regulators. When the miniDSP_A and miniDSP_D are enabled in programmable mode and operated at peak frequencies, the supply source should be able to able to deliver approx 100mA of current. When the PRB modes are used instead of programmable miniDSP mode, then the peak current load on DVDD supply source could be approximately 20 mA.

The IOVDD powers the digital input and digital output buffers of TLV320AIC3256. The current consumption of this power depends on configuration of digital terminals as inputs or outputs. When the digital terminals are configured as outputs, the current consumption would depend on switching frequency of the signal and the load on the output terminal, which depends on board design and input capacitance of other devices connected to the signal.

Refer to Figure 21 for recommendations on decoupling capacitors.

For more detailed information see the TLV320AIC3256 Application Reference Guide, SLAU306.