SLOU514 June 2021 INA254
Table 4-1 shows the bill of materials (BOM) for the INA254EVM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS043 | Any | ||
| C102, C202, C302 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71A104KA55D | MuRata |
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.375 X 0.235, Black | Black Bumpon | SJ61A2 | 3M | |
| R101, R102, R103, R106, R201, R202, R203, R206, R301, R302, R303, R306 | 12 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
| TP101, TP102, TP103, TP107, TP108, TP201, TP202, TP203, TP207, TP208, TP301, TP302, TP303, TP307, TP308 | 15 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |
| U1 | 1 | 80-V, High-Voltage, ± 50A Integrated Precision Shunt, Bidirectional, Zero-Drift Current-Shunt Monitor | HTSSOP24 | INA254A1 | Texas Instruments | |
| U2 | 1 | 80-V, High-Voltage, ± 50A Integrated Precision Shunt, Bidirectional, Zero-Drift Current-Shunt Monitor | HTSSOP24 | INA254A2 | Texas Instruments | |
| U3 | 1 | 80-V, High-Voltage, ± 50A Integrated Precision Shunt, Bidirectional, Zero-Drift Current-Shunt Monitor | HTSSOP24 | INA254A3 | Texas Instruments |