SLUAA17A August   2020  – October 2023 BQ79600-Q1

 

  1.   1
  2.   BQ79600-Q1 Software Design Reference
  3.   Trademarks
  4. 1Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 Read Register and Write Register Functions
      1. 1.3.1 ReadReg/SpiReadReg
      2. 1.3.2 WriteReg/SPIWriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. 2Quick Start Guide
    1. 2.1 Wake Sequence
    2. 2.2 Auto-Addressing
      1. 2.2.1 Steps
      2. 2.2.2 Example Commands for a Stack of 3 Devices
    3. 2.3 Read Cell Voltages
      1. 2.3.1 Steps
      2. 2.3.2 Example Commands for a Stack of 3 Devices
      3. 2.3.3 Convert to Voltages
    4. 2.4 Reverse Addressing
      1. 2.4.1 Steps
      2. 2.4.2 Example Commands for a Stack of Three Devices
  6. 3Revision History

Auto-Addressing

The following is the standard direction auto-address procedure.