SLUAAA9A
October 2020 – May 2021
DP83TD510E
Trademarks
1
Introduction
2
Terminology
3
Establishing a Link
3.1
Auto-Negotiation
3.2
Forcing Host-Client Configuration
3.2.1
AN_CONTROL (address = 0x7200) [reset = 0x1000]
3.2.2
PMA_PMD_CTRL (address = 0x1834) [reset = 0x4000]
3.3
1.0 Vpp vs. 2.4 Vpp Operating Mode
4
10Base-T1L Cable Parameters
4.1
Characteristic Impedance
4.2
Insertion Loss
4.3
Return Loss
4.4
Maximum Delay Link
4.5
Electromagnetic Classifications
4.6
Differential to Common Mode Conversion
4.7
Coupling Attenuation
4.8
DP83TD510 Cable Reach Performance
5
Revision History
3.2.2
PMA_PMD_CTRL (address = 0x1834) [reset = 0x4000]
Table 3-4 PMA_PMD_CTRL (address = 0x1834) [reset = 0x4000]
Bit
Field
Type
Reset
Description
14
CFG_M-S_Value
R/W
0x1
1 = Configure PHY as HOST
0 = Configure PHY as CLIENT