SLUAAE4 May   2021 TPS563211

 

  1.   Trademarks
  2. 1TPS563211 Introduction
  3. 2TPS563211 Control Architecture
    1. 2.1 AECM Control on TPS563211
    2. 2.2 AECM Control Principle
  4. 3Large Duty Cycle Operation in the TPS563211
    1. 3.1 On-Time Extension Function
    2. 3.2 TPS563211 EVM Bench Test
    3. 3.3 Summary for Bench Test Results
  5. 4Summary
  6. 5References
  7. 6Also From TI

Also From TI

The TPS562211 device is a 4.2-V to 18-V input voltage range, 2-A synchronous buck converter, and 0.6-V to 7-V output voltage. This device also employs AECM control with the same ON-time extension function to support large duty cycle operation up to 98%.

The TPS56339 devices is a 4.5-V to 24-V input voltage range, 3-A synchronous buck converter, and 0.8-V to 16-V output voltage. This device also employs AECM control with the same ON-time extension function to support large duty cycle operation up to 97%.