SLUAAE9B May 2022 – November 2023 TPS62860 , TPS62861 , TPS62864 , TPS62866 , TPS62868 , TPS62869 , TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS6287B10 , TPS6287B25 , TPSM8287A06 , TPSM8287A12 , TPSM8287A15
Battery-powered applications require step-down converters to provide high efficiency numbers at light loads to save power and ensure a long battery run time. Therefore, many step-down converters implement a Power Save Mode (PSM) operation which automatically reduces the switching frequency when in a light load condition. However, this switching frequency reduction increases the output voltage ripple. The higher output voltage ripple magnitude as well as the lower switching frequency may not be acceptable for some sensitive loads.
An Enable FPWM Mode bit is available in the Control Register of TPS62866. Enabling this bit forces PWM mode operation to achieve smallest output voltage ripple. Figure 3-2 shows the TPS62866 efficiency curves difference, while Figure 3-2 shows the output-ripple difference. The 4µA IQ of TPS62866 enables high light-load efficiency for many portable applications.
Operating Conditions: VIN=3.3V, Vout=0.9V and Iout= 100 mA