SLUAAG7 October   2021 BQ25720

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Type-C Power Delivery (PD) Connection
    2. 1.2 Type-C Battery Charging Topologies
    3. 1.3 BQ25720 Overview
  3. 2Design Considerations for Notebook Applications
    1. 2.1 Vmin Active Protection (VAP)
    2. 2.2 Fast Role Swap (FRS)
    3. 2.3 Processor Hot Indication
    4. 2.4 Two-Level Battery Discharge Current Limit
    5. 2.5 Pass Through Mode (PTM) Operation
    6. 2.6 Seamless Mode Transition
    7. 2.7 Current and Power Monitor
    8. 2.8 Input Source Dynamic Power Management
    9. 2.9 Power Up USB Port From Battery (USB OTG)
  4. 3Test Results
  5. 4Summary
  6. 5References

Input Source Dynamic Power Management

The charger features Dynamic Power Management (DPM), which continuously monitors the input current and input voltage. When input source is over-loaded, either the input current exceeds the input current setting (IINDPM), or the input voltage falls below the input voltage limit (VINDPM), the charger decreases the charge current to provide priority to the system load.

When the charger current drops to zero, but the input source is still overloaded, the system voltage starts to drop. Once the system voltage falls below the battery voltage, the device automatically enters the supplement mode where the BATFET turns on and the battery starts discharging.