SLUAAP2 March   2023 LMG2610 , UCC28782

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Design Requirement 1: Managing Thermals Induced by Power Losses
    2. 1.2 Design Requirement 2: Reducing Energy Storage Requirement by Switching at High Frequency
  4. 2A Brief Introduction to GaN's Value
  5. 3The Active Clamp Flyback
    1. 3.1 Power Loss Saving 1: Zero-Clamp Loss
    2. 3.2 Power Loss Saving 2: Zero-Voltage-Switching
  6. 4The Value of GaN in Active Clamp Flyback
  7. 5Leveraging Integrated GaN to Simplify ACF Stage
  8. 6Physical Design Implementations Using LMG2610 Integrated Half-Bridge and UCC28782 ACF Controller
    1. 6.1 UCC28782EVM-030
    2. 6.2 PMP23146
  9. 7Leverage Design Tools for ACF
  10. 8Summary
  11. 9References

Leverage Design Tools for ACF

This application note discussed how increased power demands and small form factors can be achieved through the use of TI’s integrated GaN technology. To facilitate next the ACF design, see ACF Power Stage Design Calculator, and LMG2610 SIMPLIS model. These tools facilitate the design process when selecting the main power stage components and the initial evaluation of the converter operation.