SLUAAR2 august   2023 BQ27Z746

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Reverse Charger Protection with Optional RCP Circuit
  6. 3Reverse Charge Protection Without Optional RCP Circuit
  7. 4Summary
  8. 5References

Summary

Design flexibility for RCP feature with BQ27Z746 is described in this application note. The BQ27Z746 has an internal RCP circuit. The Internal RCP feature can help a designer reduce BOM cost and PCB size. Thus BQ27Z746 will be the best option for gauge selection from applications which require small form factor such as mobile phones and wearables. This application note describes the RCP feature and how a designer can leverage the design flexibility using the BQ27Z746.