SLUAAT5 December   2023 BQ25756

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2LiFePO4 Charging Profile
  6. 3BQ25756 Settings For LiFePO4
    1. 3.1 Set Charging Voltages
      1. 3.1.1 Regulation Voltage
      2. 3.1.2 Recharge Voltage
      3. 3.1.3 Battery Low Voltage
    2. 3.2 Set Charging Current
      1. 3.2.1 Charging Current
        1. 3.2.1.1 ICHG Pin Pull Down Resistor
        2. 3.2.1.2 ICHG_REG Register Bits
      2. 3.2.2 Pre-Charge Current
      3. 3.2.3 Termination Current
    3. 3.3 TS Pin Setting
      1. 3.3.1 JEITA Enabled
      2. 3.3.2 JEITA Disabled
      3. 3.3.3 NTC Monitoring Disabled
  7. 4Supercapacitor Charging Profile
  8. 5SBQ25756 Settings For Supercapacitor
    1. 5.1 Charge Current Setting
    2. 5.2 Charge Voltage Setting
    3. 5.3 TS Pin Setting
  9. 6Test Results From EVM
    1. 6.1 Charging LiFePO4 Battery
    2. 6.2 Charging Supercapacitor
  10. 7Summary
  11. 8References

Set Charging Current

LiFePO4 batteries can charge using the same fast charge current settings as the Li-ion batteries. No specific settings for LiFePO4 are required. The user can control the fast charge, pre-charge and termination current limit.