SLUU232A September   2005  – January 2022 TPS40190

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40190EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R1)
    2. 3.2 Adjusting Short Circuit Protection (R6)
    3. 3.3 Disable (TP1 and SW1)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (V12V_IN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads (LOAD1)
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Control Loop Gain and Phase Measurement Procedure
    5. 4.5 Equipment Shutdown
  6. 5TPS40190EVM Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Introduction

The TPS40190EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.5-V output at up to 10 A from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40190 reduced pin count synchronous buck controller.