SLUU285D July   2007  – October 2021 TPS54283 , TPS54286 , TPS54383 , TPS54386

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS54383EVM Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Sequencing Jump (JP3)
    2. 3.2 Enable Jumpers (JP1 and JP2)
    3. 3.3 Test Point Descriptions
      1. 3.3.1 Input Voltage Monitoring (TP1 and TP2)
      2. 3.3.2 Channel 1 Output Voltage Monitoring (TP3 and TP4)
      3. 3.3.3 Channel 1 Loop Analysis (TP5, TP6, TP7 and TP8)
      4. 3.3.4 Channel 1 Switching Waveforms (TP9 and TP10)
      5. 3.3.5 TPS54383 Device Ground (TP11)
      6. 3.3.6 Channel 2 Switching Waveforms (TP12 and TP13)
      7. 3.3.7 Channel 2 Loop Analysis (TP14, TP15, TP16 and TP17)
      8. 3.3.8 Output Voltage Monitoring (TP18 and TP19)
  5. 4Test Set Up
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source
      2. 4.1.2 Meters
      3. 4.1.3 Loads
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start Up / Shut Down Procedure
    4. 4.4 Output Ripple Voltage Measurement Procedure
    5. 4.5 Control Loop Gain and Phase Measurement Procedure
    6. 4.6 Equipment Shutdown
  6. 5TPS54383EVM Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
    3. 5.3 Output Voltage Ripple
    4. 5.4 Switch Node
    5. 5.5 Control Loop Bode Plot (low line, VIN = 8 V)
    6. 5.6 Light Load Operation (revision A PCB only)
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

EVM Assembly Drawings and Layout

The following figures (Figure 6-1 through Figure 6-6) show the design of the TPS54383EVM printed circuit board. The EVM has been designed using a 4-Layer, 2-oz copper-clad circuit board 3.0” x 3.0” with all components in a 1.15” x 2.15” active area on the top side and all active traces to the top and bottom layers to allow the user to easily view, probe and evaluate the TPS54383 control device in a practical double-sided application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.

GUID-65E3121F-BF9E-40D2-999D-EB999F58866B-low.gifFigure 6-1 TPS54383EVM Component Placement (viewed from top)
GUID-5E88FF84-998E-4D95-8AEC-BEB2EAAE2741-low.gifFigure 6-2 TPS54383EVM Silkscreen (viewed from top)
GUID-A674FB15-1C92-4253-A0D0-5BE1FA2FA870-low.gifFigure 6-3 TPS54383EVM Top Copper (viewed from top)
GUID-F4A3F47F-F685-4F4A-8316-DEA3EA04E7B7-low.gifFigure 6-4 TPS54383EVM Bottom Copper (x-ray view from top)
GUID-4C424454-9862-4766-AD38-0E1A0E1BAC7C-low.gifFigure 6-5 TPS54383EVM Internal 1 (x-ray view from top)
GUID-80C45FC6-3AC9-4A6C-9893-A306EE87EE01-low.gifFigure 6-6 TPS54383EVM Internal 2 (x-ray view from top)