SLUU406A February 2010 – January 2022 CSD16322Q5 , CSD16410Q5A , TPS40303 , TPS40304 , TPS40305
VIN to J1— The connection between the source voltage (VIN) and J1 of the TPS40305EVM-488 can carry as much as 2.5 ADC of current. The minimum recommended wire size is AWG #16 with the total length of wire less than two feet (1-foot input, 1-foot return).
J2 to LOAD1— The connection between the source voltage (VIN) and J1 of the TPS40305EVM-488 can carry as much as 10 ADC of current. The minimum recommended wire size is AWG #14 with the total length of wire less than two feet (1-foot input, 1-foot return).