SLUUAY7B
May 2014 – August 2021
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.3
The PWR-634EVM
4.4
Test Set up and USB Interface Adapter
4.5
List of Test Points
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
6
Test Procedure
6.1
Line/Load Regulation and Efficiency Measurement Procedure
6.2
Efficiency
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Transient Response
7.4
Output Ripple
8
Screen Shots
8.1
Fusion GUI Screen Shots
9
EVM Assembly Drawing and PCB Layout
10
List of Materials
11
Revision History
6.3
Equipment Shutdown
Reduce the load current on both outputs to 0 A.
Reduce input voltage to 0 V.
Shut down the external fan if in use.
Shut down equipment.