SLUUBG6 May   2017

 

  1.   bq2570x Evaluation Module
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 EVM Features
      2. 1.2 General Description
    3. 2 Test Summary
      1. 2.1 Definitions
      2. 2.2 Equipment
      3. 2.3 Equipment Setup
      4. 2.4 Procedure
        1. 2.4.1 Charge Function
        2. 2.4.2 OTG Function
    4. 3 Bill of Materials, Board Layout, and Schematics
      1. 3.1 Bill of Materials
      2. 3.2 Board Assembly Layout
      3. 3.3 Schematic

Charge Function

  1. Make sure Equipment Setup steps are followed.
  2. Set Tgt Address to 12(9) for bq25700A or D6(6B) for bq25703A
  3. Write “020E” to charge option 0 register 0x12H (bq25700A) or 0x00H (bq25703A).
    Measure → V(J1(VIN)) = 10 V ±0.5 V
    Measure → V(TP28(CHRG_OK)) = 3 V to 4.5 V
    Measure → V(TP21(REGN)) = 6 V ±1 V
    Measure → V(TP22(ILIM_HIZ)) = 2.2 V
  4. Write “0800” to charge current 0x14H (bq25700A) or 0x02H (bq25703A). Turn on load #1.
    Measure → V(J6(SYS)) = 8.4 V ±0.5 V
  5. Turn on LOAD #2 (VBAT Load).
    Measure → V(J5(VBAT)) = 7 V ±0.5 V
    Measure → I(J5(VBAT)) = 2 A ±0.5 V